![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/058936-LEGRAND-1000.jpg)
SINGLE SOCKET BOX+ CIRCUIT BREAKERS AND DIFF SWITCHES 1X2P+T 16A 230V+2PC NFC+1X4P+T 32A 400V
Legrand
SINGLE SOCKET BOX+ CIRCUIT BREAKERS AND DIFF SWITCHES 1X2P+T 16A 230V+2PC NFC+1X4P+T 32A 400V
REF. 058936
EAN numurs.
3245060589363
754,77 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
CEE socket outlet 16 A | 1x16A xp xxxV |
---|---|
CEE socket outlet 32 A | 1x32A5p400V |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 3 |
Protection | Overcurrent switch |
Earth leakage switch | Earth leakage switch with IFN 30 mA (standard) |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M32 |
Handling | Wall mounting |
Degree of protection (IP) | IP44 |
Military model | No |
Colour | Grey |
Height | 501 mm |
Width | 265 mm |
Depth | 118 mm |
Dokumentācija
1 dokuments
Tehniskā lapa
1 dokuments
Autocad 3D
IZVĒLIETIES DARBĪBU