Pārlekt uz galveno saturu
Logo print

Mounting enclosure ABS 175 x 250 x 125 mm

Ensto Cubo S ENSTO

Mounting enclosure ABS 175 x 250 x 125 mm

REF. SABP182513HT EAN numurs. 6438100374112
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.

Tehniskie parametri

Width 175 mm
Height 250 mm
Depth 125 mm
Material Plastic
Material quality ABS
Surface finishing Untreated
Colour Grey
RAL-number 7035
Freestanding No
Floor standing wall model No
Suitable for wall mounting No
Intermediate mounting No
Couplable No
With mounting plate No
Mounting plate depth-adjustable No
Suitable for wall built-in No
Pole fastening No
With door No
Number of doors 0
With glazed door No
With ventilation door No
Number of locks 0
With cover Yes
Transparent cover Yes
Suitable for metrical mounting No
Pitched roof No
Number of connector holes 0
Pre-stamping No
EMC-version No
Degree of impact strength (IK) IK08
Degree of protection (IP) IP67
Degree of protection (NEMA) 6P
Max. permissible load of the mounting plate according to IEC 62208 2 N
Enclosure capacity (Nb of modules) 0
Storage temperature -25-35 °C
Fitted with rainproof plate protection No
Fitted with door or cover Yes
Supplied with circuit identification labels No

Dokumentācija

1 dokuments
Autocad 3D
3D_0000002590_V1.stp ifc (4.12 Mo)
2 documents
Vides profils
LGRP-01805-V01.01-EN.pdf pdf (0.73 Mo)
Atbilstības sertifikāts