![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/LG-077897-WEB-R.jpg)
FLUSH MOUNTING IP55 3KW MODE 2 F/B STD SOCKET FOR ELECTRICAL VEHICLE
Legrand
FLUSH MOUNTING IP55 3KW MODE 2 F/B STD SOCKET FOR ELECTRICAL VEHICLE
REF. 077897
EAN numurs.
3245060778972
263,03 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Mounting method | Flush-mounted |
---|---|
Model | Charging socket outlet |
Standard | Other |
Connection system | Screw connection |
With interlocking actuator | No |
With access interlocking | No |
Degree of protection (IP) | Other |
Width | 180 mm |
Height | 147.5 mm |
Depth | 53 mm |
Nominal voltage | 230 V |
---|---|
Max. nominal current | 16 A |
Type of current | AC single phase |
Number of communication contacts | 3 |
Length of the fixed connection cable | 50 m |
LED integrated | No |
Cross section of the power contacts | 2.5-2.5 mm² |
Degree of impact strength (IK) | IK10 |
Operating / setting temperature | -20-40 °C |
Storage temperature | -20-40 °C |
Dokumentācija
IZVĒLIETIES DARBĪBU