CONCRETE BOX TEMPLATE FOR DERIVATION
Legrand
CONCRETE BOX TEMPLATE FOR DERIVATION
REF. 089538
EAN numurs.
3245060895389
29,78 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Type of accessory/spare part | Other |
---|---|
Suitable for built-in installation box | Yes |
Suitable for central conduit box | No |
Width | 167.2 mm |
Height | 277 mm |
Depth | 86.5 mm |
---|---|
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |