CONCRETE BOX 303X195X92
Legrand
CONCRETE BOX 303X195X92
REF. 089536
EAN numurs.
3245060895365
25,28 €
/
Piece
Product available in
5 Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Mounting method | Concrete building |
---|---|
Shape | Rectangular |
Construction type | Cable junction box |
Model | Other |
Equipped with | None |
Width | 193 mm |
For number of electric fittings | 0 |
With screws | No |
For tube diameter | Other |
Suitable for cable diameter | 45-45 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 2 |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
Colour | Grey |
---|---|
Degree of protection (IP) | IP20 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Max. conductor cross section | 0 mm² |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Dokumentācija
1 dokuments
Tehniskā lapa
IZVĒLIETIES DARBĪBU