COMPLETE WHITE SHUTTER
Legrand
COMPLETE WHITE SHUTTER
REF. 067795
EAN numurs.
3245060677954
4,96 €
/
Piece
Product available in
10 Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Material | Plastic |
---|---|
Construction type lens | Round |
Hole diameter | 53 mm |
Colour | White |
Degree of impact strength (IK) | IK04 |
---|---|
Degree of protection (IP) | IP21 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |