WEATHERPROOF SWITCH 2P 16A
Legrand
WEATHERPROOF SWITCH 2P 16A
REF. 038042
EAN number.
3245060380427
102,30 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Number of command positions | 1 |
---|---|
Number of push buttons | 0 |
Number of indicator lights | 1 |
Number of key switches | 0 |
Number of selector switches | 1 |
Number of mushroom-shaped push-buttons | 0 |
Suitable for emergency stop | No |
---|---|
Rated control supply voltage AC 50 Hz | 207-253 V |
Colour housing cover | Other |
Housing material | Plastic |
Degree of protection (IP) | IP65 |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS