Telescopic shelf for 19 inches server enclosure screw fixing
LCS2
Legrand
Telescopic shelf for 19 inches server enclosure screw fixing
REF. 046517
EAN number.
3245060465179
Heavy duty telescopic shelf, depth 820 mm, 1U for server cabinets depth 1000mm
160,76 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Other |
---|---|
Suitable for enclosure building width | 482.6 mm |
Suitable for enclosure building height | 44.45 mm |
Suitable for enclosure building depth | 1000 mm |
Width | 482 mm |
Height | 43 mm |
Depth | 820 mm |
---|---|
Material | Metal |
Colour | Black |
RAL-number | 9005 |
Halogen free | Yes |
Dokumentatsioon
2 dokumendid
Kasutusjuhend
Tehniline leht
VALIGE TEGEVUS