![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/067935-LEGRAND-1000.jpg)
SHAVER SOCKET COVER GRAPHITE
Legrand
SHAVER SOCKET COVER GRAPHITE
REF. 067935
EAN number.
3414970487902
15,62 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Central cover plate |
---|---|
Imprint/indication | None |
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Antimicrobial treatment | No |
Colour | Other |
---|---|
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 124 mm |
Depth | 17 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Dokumentatsioon
VALIGE TEGEVUS