![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/067159-LEGRAND-1000.jpg)
RASOIR SOCKET
Legrand
RASOIR SOCKET
REF. 067159
EAN number.
3245060671594
48,51 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Basic element |
---|---|
Number of modules (module system) | 5 |
Mounting method | Flush-mounted |
With hinged lid | No |
Voltage reversible | No |
Nominal voltage low value | 120 V |
Nominal voltage high value | 230 V |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Other |
Transparent | No |
Device width | 75.4 mm |
---|---|
Device height | 154.2 mm |
Device depth | 50.8 mm |
With built-in installation box | No |
Min. depth of built-in installation box | 50 mm |
Built-in depth | 40.6 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP24 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -5-50 °C |
Voltage type | AC |
Antimicrobial treatment | No |
Connection type | automatic terminal |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS