![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/067408-LEGRAND-1000.jpg)
SENSOR FOR THERMOSTAT
Legrand
SENSOR FOR THERMOSTAT
REF. 067408
EAN number.
4010957674083
55,33 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of power supply | None |
---|---|
Connection | 2-wire |
With receiver | Yes |
External sensor | No |
Thermal feedback | None |
Control characteristic | Other |
Number of heater outputs | 0 |
Number of cooler outputs | 0 |
Adjustable differential | No |
Temperature readable | No |
With sound indicator | No |
Sensor/feeler type | Resistance sensor |
Mounting method | Flush-mounted |
Number of modules (module system) | 2 |
With display | No |
With tap water circuit | No |
---|---|
Max. contact voltage | 250 V |
Degree of protection (IP) | IP41 |
Explosion-proof | No |
Colour | Other |
Height | 45 mm |
Width | 45 mm |
Depth | 47 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-60 °C |
Dokumentatsioon
2 dokumendid
Tehniline leht
Kasutusjuhend
VALIGE TEGEVUS