![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/003840-LEGRAND-1000.jpg)
Modular ambiance thermostat device with temparature setting from 3°C to 30°C - 230V ~ 50Hz to 60Hz - 2 modules
Thermostat
Legrand
Modular ambiance thermostat device with temparature setting from 3°C to 30°C - 230V ~ 50Hz to 60Hz - 2 modules
REF. 003840
EAN number.
4010957038403
Allows temperature adjustment directly via the electrical panel board. Suitable for commercial installations: samll shops, offices. Change-over contact: shutdown by rise (e.g. heating) or by temperature drop (e.g. air conditioning)
170,23 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Thermostat |
---|---|
Rated current In | 6 A |
Temperature setting range | 3-30 °C |
Mounting method | Other |
---|---|
Type of switch function | Change-over contact (NO/NC) |
With digital indication | No |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS