![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/046407-LEGRAND-1000.jpg)
Rack 19 inches 45U 2185 x 604 x 667mm
Legrand
Rack 19 inches 45U 2185 x 604 x 667mm
REF. 046407
EAN number.
3245060464073
1 188,71 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting level | None |
---|---|
Type of profile rail | Crank |
Number of doors | 0 |
Type of ventilation | None |
Width | 604 mm |
Height | 2185 mm |
Depth | 667 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 45 |
Max. load capacity | 675 kg |
With roof plate | No |
With earthing | Yes |
With front door | No |
Material front door | Other |
Front door locking system | None |
---|---|
With rear door | No |
With glazed door | No |
With sidewall | No |
With base | No |
With vertical cable management | No |
Material | Aluminium |
Surface finishing | Powder coating |
Colour | Black |
Model | With permanent frame |
RAL-number | 9005 |
Demountable | Yes |
Degree of protection (IP) | IP00 |
Degree of protection (NEMA) | Other |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS