Liigu edasi põhisisu juurde
Logo print

PLUG 20A 380V 3P+T RUBBER

Legrand

PLUG 20A 380V 3P+T RUBBER

REF. 055070 EAN number. 3245060550707
25,53 € / Tükk Product available in 5 Tükk
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Model Other
Protective contact Round
Material Plastic
Material quality Thermoplastic
Degree of protection (IP) IP20
Insert direction Straight
Connection system Screwed terminal
Colour Black
Number of poles 3
Nominal voltage 400 V
Adapter plug No
For heavy conditions according to VDE No
Depth 120 mm
Degree of impact strength (IK) IK02
Operating / setting temperature -5-50 °C
Storage temperature -5-50 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 4
Cable nature for connection Flexible or rigid

Samuti võite vajada

Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Üksikasjad