![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/055071-LEGRAND-1000.jpg)
EXTENSION 20A380V3P+T RUBBER
Legrand
EXTENSION 20A380V3P+T RUBBER
REF. 055071
EAN number.
3245060550714
34,28 €
/
Tükk
Product available in
5 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Other |
---|---|
Material | Rubber |
Material quality | Thermoplastic |
Halogen free | Yes |
Degree of protection (IP) | IP20 |
Insert direction | Straight |
Connection system | Screwed terminal |
Colour | Black |
Number of poles | 4 |
---|---|
Nominal voltage | 400 V |
For heavy conditions according to VDE | No |
Voltage type | AC |
Frequency | 50-60 Hz |
Connection type | Screwed terminal |
Terminals capacity | 2.5-4 mm² |