![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-069123-WEB-R.jpg)
PLATE 3 GANG VERRE MIROIR
Legrand
PLATE 3 GANG VERRE MIROIR
REF. 069123
EAN number.
3245060691233
111,50 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Number of units | 3 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 3 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 6 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Glass |
Material quality | Glass |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Colour | Other |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 242.5 mm |
Height | 82 mm |
Depth | 8.5 mm |
Built-in height | 0 mm |
Diameter bore hole (opening) | 53.6 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Dokumentatsioon
1 dokument
Tehniline leht
4 dokumendid
Sertifikaadid
NF-NF012_2513
(1.2 Mo)
Sertifikaadid
OC / CB-FR_709703
(1.06 Mo)
Sertifikaadid
OC / CB-FR_708376
(1.33 Mo)
Sertifikaadid
OC / CB-FR_709693
(1.38 Mo)
VALIGE TEGEVUS