![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/080023-LEGRAND-1000.jpg)
Flush mounting box EcoBatibox - 3 gang depth 40 mm - dry partitions
BOITES D ENCASTREMENT POUR APPAREILLAGE
Legrand
Flush mounting box EcoBatibox - 3 gang depth 40 mm - dry partitions
REF. 080023
EAN number.
3245060800239
EcoBatibox™ - flush-mounting boxes for dry partitions
8,36 €
/
Tükk
Product available in
10 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Hollow wall |
---|---|
Shape | Oval |
Construction type | Device connection box (round/square) |
Model | 3-fold |
Provided with revolving ring | No |
Equipped with | None |
Diameter | 67 mm |
Length | 213 mm |
Width | 72.8 mm |
Inner depth | 40 mm |
For number of electric fittings | 8 |
Mounting switching equipment | Screw or spread out |
With screws | Yes |
For tube diameter | Other |
Suitable for cable diameter | 16-25 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 10 |
Material | Plastic |
---|---|
Halogen free | No |
Surface protection | Untreated |
Colour | Yellow |
Degree of protection (IP) | IP40 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | Yes |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -10-70 °C |
Dokumentatsioon
1 dokument
Tehniline leht
3 dokumendid
BIM fail
BIM fail
BIM fail
VALIGE TEGEVUS