![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/081970-LEGRAND-1000.jpg)
MAGNET 600N FOR BATIBOX CONCRETE
Legrand
MAGNET 600N FOR BATIBOX CONCRETE
REF. 081970
EAN number.
3245060819705
56,45 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of accessory/spare part | Other |
---|---|
Suitable for built-in installation box | Yes |
Suitable for central conduit box | No |
Width | 70 mm |
Height | 70 mm |
Depth | 22 mm |
---|---|
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |