![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/081985-LEGRAND-1000.jpg)
CONCRETE BATIBOX FOR 32A SOCKETS
Legrand
CONCRETE BATIBOX FOR 32A SOCKETS
REF. 081985
EAN number.
3245060819859
5,38 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Concrete building |
---|---|
Shape | Round |
Construction type | Device connection box (round/square) |
Model | Single |
Equipped with | Other |
Diameter | 85 mm |
Width | 100 mm |
For number of electric fittings | 1 |
Mounting switching equipment | Screwing |
With screws | Yes |
For tube diameter | 25 mm |
Suitable for cable diameter | 25-25 mm |
Pipe locking | No |
Inlet from the rear | No |
Number of inlets | 1 |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
---|---|
Colour | Grey |
Degree of protection (IP) | IP20 |
Cover model | None |
Cover attachment | Centre mounting |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Max. conductor cross section | 0 mm² |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |