![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/40/LG-405251-WEB-R.jpg)
KIT OF 3 CONNECTION MODULES N+P
Legrand
KIT OF 3 CONNECTION MODULES N+P
REF. 405251
EAN number.
3414970640826
19,03 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Number of phases | 1 |
---|---|
Number of poles | 2 |
Suitable for number of devices | 1 |
Width in number of modular spacings | 1 |
Rated permanent current Iu | 80 A |
Type of electric connection | Fork |
Insulated | Yes |
---|---|
Max. rated operation voltage Ue | 400 V |
Suitable for devices with N-conductor | Yes |
Suitable for devices with auxiliary switch | No |
Colour | Other |
Dokumentatsioon
2 dokumendid
Kokkupaneku juhend
Tehniline leht
VALIGE TEGEVUS