GREEN UP FB SOCKET KIT + MCB
Legrand
GREEN UP FB SOCKET KIT + MCB
REF. 090476
EAN number.
3245060904760
406,27 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Surface mounted |
---|---|
Model | Charging socket outlet |
Standard | Other |
Connection system | Screw connection |
With interlocking actuator | No |
With access interlocking | No |
Degree of protection (IP) | Other |
Nominal voltage | 250 V |
Max. nominal current | 16 A |
Type of current | AC single phase |
Number of communication contacts | 0 |
---|---|
Length of the fixed connection cable | 0 m |
LED integrated | No |
Contact material | CuZn |
Surface treatment contacts | Silver-plated |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-70 °C |
Colour | Grey |
Terminals capacity | 1.5-6 mm² |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS