PEDESTAL 3KW F/B IP66 IK08 EV SOCKET
Legrand
PEDESTAL 3KW F/B IP66 IK08 EV SOCKET
REF. 090475
EAN number.
3245060904753
427,42 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Installation side connection model | Single phase |
---|---|
Nominal connection power | 3.7 kW |
Number of charging units | 1 |
Max. power per charging point | 3.7 kW |
Width | 134 mm |
Height | 100 mm |
Depth | 103 mm |
Mounting method | Floor fastening |
Number of vehicle connectors Type 1 | 0 |
Number of vehicle connectors Type 1 CCS | 0 |
Number of vehicle connectors Type 2 | 0 |
Number of vehicle connectors Type 2 CCS | 0 |
Number of socket outlets Type 2 | 0 |
Number of vehicle connectors GB AC | 0 |
Number of vehicle connectors GB DC | 0 |
Number of socket outlets GB | 0 |
Number of socket outlets Type 3 | 0 |
Number of vehicle connectors CHAdeMO | 0 |
Number of CEE socket outlets | 0 |
---|---|
With house connection box | No |
Number of household socket outlets | 1 |
Number of earth leakage circuit breakers type A | 0 |
Number of earth leakage circuit breakers type B | 0 |
With miniature circuit breaker (MCB) | No |
With energy meter | No |
Housing material | Plastic |
Degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK08 |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -20-40 °C |
Storage temperature | -20-40 °C |
Connected object | No |
Dokumentatsioon
VALIGE TEGEVUS