![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/31/LG-310664-WEB-F.jpg)
External matching battery cabinet with Daker DK Plus 10kVA to increase backup time.
Daker DK+
Legrand
External matching battery cabinet with Daker DK Plus 10kVA to increase backup time.
REF. 310664
EAN number.
3414970827050
19" Rack Type Battery Cabinets are available to increase backup time. The charger can be added for fast and safe charging.
1 523,54 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of accessory/spare part | Battery/accumulator |
---|---|
Accessory | Yes |
Spare part | No |
Width | 440 mm |
Height | 132 mm |
Depth | 680 mm |
---|---|
Operating / setting temperature | 0-20 °C |
Storage temperature | 0-40 °C |
Halogen free | Yes |
Contains Batteries and/or Accumulator | Yes |
Dokumentatsioon
2 dokumendid
Kasutusjuhend
Tehniline juhend
VALIGE TEGEVUS