![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/31/LG-310177-WEB-L.jpg)
Legrand Daker DK Plus 10kVA - UPS (rack-tower / extended battery)
Daker DK+
Legrand
Legrand Daker DK Plus 10kVA - UPS (rack-tower / extended battery)
REF. 310177
EAN number.
3414970826992
19" Rack Type On-Line double conversion UPS designed for IT equipments, servers and voice/data networks. Legrand Daker DK+ has a rack/tower convertible chassis and screen.
3 548,23 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Input voltage | 176-280 V |
---|---|
Primary frequency | 47.5-63 Hz |
Number of phases primary | 1 |
Output voltage | 228-232 V |
Secondary frequency | 50-60 Hz |
Output effective power | 10000 W |
Output apparent power | 10000 VA |
Number of phases secondary | 1 |
SNMP | Yes |
Voltage type | AC |
Height | 440 mm |
Width | 132 mm |
Depth | 680 mm |
Weight | 26 kg |
Bridging time full load | 0 min |
Suitable for network-management | Yes |
USV- technology | Online |
Construction type | 482.6 mm (19 inch) device |
---|---|
Max. voltage distortion output (linear load) | 3 % |
Output power factor | 1 |
Overall efficiency | 94 % |
Efficiency in eco-mode | 98 % |
Potential free switch contact | No |
Auto shut down function | No |
Input connection | Fixed connection |
Number of output connections fixed connection | 1 |
Degree of protection (IP) | IP21 |
Operating / setting temperature | 0-40 °C |
Storage temperature | 0-50 °C |
Supply current | 56-56 A |
Sound level | 50 dB |
Terminal marking indication | Yes |
Type of load | Universal |
With socket outlet | Yes |
Dokumentatsioon
3 dokumendid
Tehniline leht
Tehniline juhend
Kasutusjuhend
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS