![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/090490-LEGRAND.jpg)
COMPOSABLE MOSAIC ADAPTER
Legrand
COMPOSABLE MOSAIC ADAPTER
REF. 090490
EAN number.
3245060904906
27,37 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Colour | Grey |
---|---|
RAL-number (similar) | 7016 |
With hinged lid | Yes |
With label space | No |
Lockable | No |
Dimensions | Other |
Device width | 97 mm |
Device height | 97 mm |
---|---|
Device depth | 33 mm |
Degree of impact strength (IK) | IK08 |
Degree of protection (IP) | IP66 |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Antimicrobial treatment | No |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS