![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/090491-LEGRAND.jpg)
1 DIALABLE STATION BOX
Legrand
1 DIALABLE STATION BOX
REF. 090491
EAN number.
3245060904913
17,81 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Surface mounted box |
---|---|
Suitable for modular domestic switching devices | No |
Number of modules (module system) | 1 |
Number of units | 1 |
Mounting direction | Horizontal and vertical |
Shape | Square |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Grey |
RAL-number (similar) | 7016 |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
---|---|
With cable entry | Yes |
With screw gland entry | Yes |
Shock resistant | Yes |
Degree of protection (IP) | IP66 |
Width | 97 mm |
Height | 97 mm |
Depth | 42 mm |
Device width | 97 mm |
Device height | 97 mm |
Device depth | 42 mm |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -20-40 °C |
Storage temperature | -20-40 °C |
Dokumentatsioon
1 dokument
Kasutusjuhend
1 dokument
Autocad 3D
VALIGE TEGEVUS