![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-032157-WEB-R.jpg)
4 MTP adaptor single-mode to be clipped directly to the fibre optic drawers
LCS3
Legrand
4 MTP adaptor single-mode to be clipped directly to the fibre optic drawers
REF. 032157
EAN number.
3414970962331
4 MTP adaptor LCS3 single-mode (MPO compatible) key UP/key DOWN to be clipped directly to the fibre optic drawers ref. 032150, 032151, 032152, 032153
298,18 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Suitable for number of couplings/adapters | 4 |
---|---|
With number of couplings/adapters | 4 |
With front plate | No |
With housing | Yes |
With pigtails | No |
Fibre type | Single mode |
Type of connector external | MT/MPO |
Type of connector interior | MT/MPO |
---|---|
Colour | Black |
RAL-number | 9017 |
Mounting method | Other |
Height | 11 mm |
Width | 97 mm |
Depth | 121 mm |
Dokumentatsioon
2 dokumendid
Tehniline leht
Kasutusjuhend
VALIGE TEGEVUS