![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-032153-WEB-R.jpg)
UHD modular fibre optic drawer with cord management at front and back 4U to be equipped with cassettes
LCS3
Legrand
UHD modular fibre optic drawer with cord management at front and back 4U to be equipped with cassettes
REF. 032153
EAN number.
3414970962294
Ultra high density modular fibre optic drawers, to be equipped with cassettes. Fixed modular chassis for holding UHD cassettes. 4U maximum capacity, holds up to 48 cassettes and 576 LC connectors.
3 075,39 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Suitable for number of module inserts | 48 |
---|---|
With front plate | Yes |
With housing | Yes |
With pigtails | No |
Fibre type | Other |
Colour | Black |
RAL-number | 9017 |
---|---|
Mounting method | 482.6 mm (19 inch) mounting |
Number of height units | 4 |
Height | 176 mm |
Width | 483 mm |
Depth | 598 mm |
Dokumentatsioon
2 dokumendid
Tehniline leht
Kasutusjuhend
VALIGE TEGEVUS