10 CONNECTION MODULES L3
Legrand
10 CONNECTION MODULES L3
REF. 405249
EAN number.
3414970640802
26,41 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Number of phases | 1 |
---|---|
Number of poles | 1 |
Suitable for number of devices | 1 |
Width in number of modular spacings | 1 |
Rated permanent current Iu | 80 A |
Type of electric connection | Fork |
Insulated | Yes |
---|---|
Max. rated operation voltage Ue | 400 V |
Suitable for devices with N-conductor | No |
Suitable for devices with auxiliary switch | No |
Colour | Grey |
Dokumentatsioon
3 dokumendid
Tehniline leht
Tehniline leht
Kokkupaneku juhend
VALIGE TEGEVUS