MCB DX3 6000A 3 pole 63A curve B
Bez PVN
MCB DX3 6000A 3 pole 63A curve C
Bez PVN
MCB TX3 10000A 3 pole 1A curve C
Bez PVN
MCB TX3 10000A 3 pole 2A curve B
Bez PVN
MCB TX3 6000A 4 pole 63A curve C
Bez PVN
MCB TX3 6000A 4 pole 63A curve B
Bez PVN
MCB TX3 6000A 4 pole 50A curve B
Bez PVN
MCB DX3 6000A 2 pole 63A curve D
Bez PVN
RCCB DX3 2 pole 40A type F 30mA screw terminals
Bez PVN
RCBO DX3 1P+N C13 6000A 30MA A
Bez PVN
RCD DX³-ID - 2P - 230 V~ - 25 A - 300 mA - A type
Bez PVN
RCCB TX³ - 2P - 230 V~ - 30 mA - 63 A - A type
Bez PVN
RCCB TX³ - 2P - 230 V~ - 30 mA - 63 A - AC type
Bez PVN
RCCB TX³ - 2P - 230 V~ - 100 mA - 63 A - AC type
Bez PVN
RCCB TX³ - 2P - 230 V~ - 300 mA - 63 A - AC type
Bez PVN
RCCB TX³ - 2P - 230 V~ - 100 mA - 63 A - A type
Bez PVN
RCCB TX³ - 2P - 230 V~ - 300 mA - 63 A - A type
Bez PVN
RCCB TX³ - 2P - 230 V~ - 30 mA - 63 A - AC type - do not accept auxiliaries
Bez PVN
RCCB TX³ - 2P - 230 V~ - 300 mA - 63 A - AC type - do not accept auxiliaries
Bez PVN
RCCB TX3 4P 25A AC 500MA
Bez PVN
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -16 A -300 mA -AC type -N right hand
Bez PVN
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -6 A -30 mA -A type -N right hand
Bez PVN
RCD DX³-ID - 2P - 230 V~ - 63 A - 100 mA - AC type
Bez PVN
RCCB DX3 2 pole 63A type AC 300mA screw terminals
Bez PVN