RCCB TX3 4P 63A AC 500MA
Bez PVN
RCD DX³-ID - 4P - 400 V~ neutral right hand side - 63 A - 500 mA - A type
Bez PVN
MCB TX3 6000A 4 pole 0,5A curve C
Bez PVN
MCB TX3 6000A 4 pole 1A curve C
Bez PVN
MCB TX3 6000A 4 pole 3A curve C
Bez PVN
MCB TX3 6000A 4 pole 4A curve C
Bez PVN
RCCB TX³ - 4P - 400 V~ - 100 mA - 40 A - AC type
Bez PVN
RCCB TX³ - 4P - 400 V~ - 300 mA - 40 A - AC type
Bez PVN
RCCB TX³ - 4P - 400 V~ - 100 mA - 40 A - A type
Bez PVN
RCCB TX³ - 4P - 400 V~ - 30 mA - 40 A - AC type - neutral on left-hand - no aux.
Bez PVN
RCCB TX³ - 4P - 400 V~ - 30 mA - 40 A - AC type - neutral on right-hand - no aux
Bez PVN
RCCB TX³ - 4P - 400 V~ - 300 mA - 40 A - AC type - do not accept auxiliaries
Bez PVN
RCD DX³-ID - 2P - 230 V~ - 40 A - 300 mA - A type
Bez PVN
RCCB TX³ - 2P - 230 V~ - 10 mA - 16 A - AC type
Bez PVN
MCB TX3 6000A 4 pole 4A curve B
Bez PVN
RCD DX³-ID - 4P - 400 V~ neutral right hand side - 63 A - 30 mA - A type
Bez PVN
MCB TX3 10000A 4 pole 32A curve B
Bez PVN
RCCB TX³ - 4P - 400 V~ - 300 mA - 25 A - AC type
Bez PVN
RCCB TX³ - 4P - 400 V~ - 100 mA - 25 A - A type
Bez PVN
RCCB TX³ - 4P - 400 V~ - 30 mA - 25 A - AC type - neutral on left-hand - no aux.
Bez PVN
RCCB TX³ - 4P - 400 V~ - 100 mA - 25 A - AC type
Bez PVN
RCCB TX³ - 4P - 400 V~ - 30 mA - 25 A - AC type - neutral on right-hand - no aux
Bez PVN
RCCB TX³ - 4P - 400 V~ - 300 mA - 25 A - AC type - do not accept auxiliaries
Bez PVN
RCCB TX³ - 4P - 400 V~ - 300 mA - 25 A - A type
Bez PVN