![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/40/LG-401669-WEB-R.jpg)
XL3 125 SURFACE MOUNTING 4R
Legrand
XL3 125 SURFACE MOUNTING 4R
REF. 401669
EAN numurs.
3245064016698
261,44 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Mounting method | Surface mounted |
---|---|
Number of rows | 4 |
Width in number of modular spacings | 18 |
Type of covering | Optional |
Cover model | With notch |
Type of door | Single |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | Yes |
Type of closure | Cylinder |
Housing material | Plastic |
Built-in depth | 124 mm |
Built-in height | 746 mm |
Built-in width | 446 mm |
Inner depth | 128 mm |
Earthing terminal block | Yes |
Neutral terminal block | No |
---|---|
DIN-rail | Yes |
With mounting plate | No |
Extension possible | No |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP40 |
Height | 750 mm |
Width | 450 mm |
Depth | 128 mm |
Enclosure capacity (Nb of modules) | 72 |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -20-70 °C |
Fitted with rainproof plate protection | No |
Dokumentācija
4 documents
Montāžas rokasgrāmata
Tehniskā lapa
Lietošanas pamācība
Tehniskā rokasgrāmata
4 documents
Vides profils
Sertifikāti
OC / CB-675993
(2.25 Mo)
Sertifikāti
LOVAG-IT 20.050
(0.47 Mo)
Sertifikāti
OC / CB-654749
(0.38 Mo)
IZVĒLIETIES DARBĪBU