![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/30/308022-BTICINO-1000.jpg)
Wall mounted box for pushbutton panels, items 308002-308012
Linea 300
Bticino
Wall mounted box for pushbutton panels, items 308002-308012
REF. 308022
EAN numurs.
8012199997483
167,82 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Assembly arrangement | Other |
---|---|
Number of units | 3 |
Mounting direction | Vertical |
Material | Metal |
Material quality | Stainless steel |
Halogen free | No |
Surface protection | Other |
Surface finishing | Matt |
Colour | Stainless steel |
RAL-number (similar) | 9006 |
---|---|
Transparent | No |
With cover frame | No |
With duct entry | Yes |
With cable entry | Yes |
With screw gland entry | Yes |
Shock resistant | Yes |
Degree of protection (IP) | IP44 |