Wake up / sleep cover Céliane with Netatmo titanium
CELIANE
Legrand
Wake up / sleep cover Céliane with Netatmo titanium
REF. 064821
EAN numurs.
3414971014299
9,91 €
/
Piece
Product available in
10 Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | One-part rocker |
---|---|
Imprint/indication | Various symbols |
Scannable symbol/barrier free | No |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | Yes |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Antimicrobial treatment | No |
---|---|
Colour | Titanium |
RAL-number (similar) | 7006 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 53 mm |
Depth | 7.5 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Dokumentācija
4 documents
Sertifikāti
OC / CB-FR_706877/A1
(0.73 Mo)
Sertifikāti
Decl. UE RED-A 4076 B
(0.45 Mo)
Sertifikāti
NF-NF012_2093/A1
(0.68 Mo)
Sertifikāti
Decl. UE RED-A 3761 C
(0.22 Mo)
IZVĒLIETIES DARBĪBU