VIKING TERMINAL BLOCK SCREW / APPLICATION PHOTOVOLTAIC 16MM2 PITCH 15MM BLACK
Legrand
VIKING TERMINAL BLOCK SCREW / APPLICATION PHOTOVOLTAIC 16MM2 PITCH 15MM BLACK
REF. 414803
EAN numurs.
3245064148030
4,79 €
/
Piece
Product available in
20 Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Connectable conductor cross section fine-strand without cable end sleeve | 2.5-16 mm² |
---|---|
Connectable conductor cross section fine-strand with cable end sleeve | 4-16 mm² |
Connectable conductor cross section solid-core | 2.5-16 mm² |
Connectable conductor cross section multi-wired | 4-16 mm² |
Rated current In | 80 A |
Rated voltage | 1000 V |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of levels | 1 |
Number of clamp positions per level | 2 |
Mounting method | DIN rail (top hat rail) 35 mm |
Material insulation body | Thermoplastic |
---|---|
Operating temperature | -25-60 °C |
Inflammability class of insulation material according to with UL94 | V2 |
Width | 15 mm |
Height | 63 mm |
Depth | 57 mm |
Explosion-tested version 'Ex e' | No |
Closing plate required | Yes |
Colour | Black |
Internally connected stages | No |