![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/31/310369-LEGRAND-1000.jpg)
UPS MEGALINE2-8.75 KVA INV
Legrand
UPS MEGALINE2-8.75 KVA INV
REF. 310369
EAN numurs.
3245063103696
5 431,02 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Input voltage | 184-264 V |
---|---|
Primary frequency | 50-60 Hz |
Number of phases primary | 1 |
Output voltage | 230-232 V |
Secondary frequency | 50-60 Hz |
Output effective power | 6125 W |
Output apparent power | 8750 VA |
Number of phases secondary | 1 |
SNMP | No |
Voltage type | AC |
Height | 475 mm |
Width | 540 mm |
Depth | 570 mm |
Weight | 104 kg |
---|---|
Bridging time full load | 8 min |
Suitable for network-management | Yes |
USV- technology | Online |
Construction type | Free standing model |
Max. voltage distortion output (linear load) | 1 % |
Output power factor | 0.7 |
Overall efficiency | 92 % |
Potential free switch contact | No |
Auto shut down function | Yes |
Number of output connections fixed connection | 1 |
Contains Batteries and/or Accumulator | Yes |
Dokumentācija
2 documents
Tehniskā rokasgrāmata
Tehniskā lapa
IZVĒLIETIES DARBĪBU