Pārlekt uz galveno saturu
Logo print

UPS MEGALINE2-6.25 KVA INV

Legrand

UPS MEGALINE2-6.25 KVA INV

REF. 310363 EAN numurs. 3245063103634
4 542,50 €
Ieteicamā cena Bez PVN
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.

Tehniskie parametri

Input voltage 184-264 V
Primary frequency 50-60 Hz
Number of phases primary 1
Output voltage 230-232 V
Secondary frequency 50-60 Hz
Output effective power 4375 W
Output apparent power 6250 VA
Number of phases secondary 1
SNMP No
Voltage type AC
Height 475 mm
Width 540 mm
Depth 570 mm
Weight 84 kg
Bridging time full load 8 min
Suitable for network-management Yes
USV- technology Online
Construction type Free standing model
Max. voltage distortion output (linear load) 1 %
Output power factor 0.7
Overall efficiency 92 %
Potential free switch contact No
Auto shut down function Yes
Number of output connections fixed connection 1
Contains Batteries and/or Accumulator Yes

Dokumentācija

2 documents
Tehniskā rokasgrāmata
EXB21082_EN.pdf pdf (11.02 Mo)
Tehniskā lapa
UPS_LGR_0006_GB_AA.pdf pdf (0.19 Mo)