![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/31/310355-LEGRAND-1000.jpg)
UPS MEGALINE 3.75 KVA W/O BAT
Legrand
UPS MEGALINE 3.75 KVA W/O BAT
REF. 310355
EAN numurs.
3245063103559
3 035,63 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Input voltage | 184-264 V |
---|---|
Primary frequency | 50-60 Hz |
Number of phases primary | 1 |
Output voltage | 230-232 V |
Secondary frequency | 50-60 Hz |
Output effective power | 2625 W |
Output apparent power | 3700 VA |
Number of phases secondary | 1 |
SNMP | No |
Voltage type | AC |
Height | 475 mm |
Width | 270 mm |
Depth | 570 mm |
---|---|
Weight | 43 kg |
Suitable for network-management | Yes |
USV- technology | Online |
Construction type | Free standing model |
Max. voltage distortion output (linear load) | 1 % |
Output power factor | 0.7 |
Overall efficiency | 92 % |
Potential free switch contact | No |
Auto shut down function | Yes |
Number of output connections fixed connection | 1 |
Contains Batteries and/or Accumulator | Yes |
Dokumentācija
1 dokuments
Tehniskā rokasgrāmata
IZVĒLIETIES DARBĪBU