Pārlekt uz galveno saturu
Logo print

UPS KEOR T EVO 30 KVA Cabinet Medium 1345mm, Empty. Possible to install 60x 12V

KEOR T EVO Legrand

UPS KEOR T EVO 30 KVA Cabinet Medium 1345mm, Empty. Possible to install 60x 12V

REF. 311032 EAN numurs. 3414971528758

Conventional Uniterruptible Power Supply, 3Phase, On line double conversion Transformer Free. Function of the product is to provide continuous energy of good quality, canceling most of the common Mains disturbances in Frequency and Voltage.

9 618,76 € / Piece
Ieteicamā cena Bez PVN
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.

Tehniskie parametri

Input voltage 320-480 V
Primary frequency 45-65 Hz
Number of phases primary 3
Output voltage 380-415 V
Secondary frequency 50-60 Hz
Output effective power 30000 W
Output apparent power 30000 VA
Number of phases secondary 3
SNMP Yes
Voltage type AC
Height 1345 mm
Width 400 mm
Depth 800 mm
Weight 140 kg
Bridging time full load 0 min
Suitable for network-management Yes
USV- technology Online
Construction type Free standing model
Modular No
Max. voltage distortion output (linear load) 1 %
Output power factor 1
Overall efficiency 95 %
Efficiency in eco-mode 99 %
Potential free switch contact Yes
Auto shut down function Yes
Input connection Fixed connection
Number of output connections C13 0
Number of output connections C19 0
Number of output connections with protective contact CEE 7/3 (type F) 0
Number of output connections fixed connection 1
Degree of protection (IP) IP20
Operating / setting temperature 0-40 °C
Storage temperature -20-50 °C
Sound level 60 dB

Dokumentācija

2 documents
Tehniskā rokasgrāmata
EXB21082_EN.pdf pdf (11.02 Mo)
Tehniskā lapa
UPS_LGR_0158_GB_AA.pdf pdf (0.22 Mo)
1 dokuments
Vides profils
LGRP-00983-V01.01-EN.pdf pdf (0.56 Mo)