![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/31/LG-310276-WEB-R.jpg)
UPS KEOR T EVO 20KVA 1020H 0
Legrand
UPS KEOR T EVO 20KVA 1020H 0
REF. 310276
EAN numurs.
3414971159273
7 183,56 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Input voltage | 358-459 V |
---|---|
Primary frequency | 45-65 Hz |
Number of phases primary | 3 |
Output voltage | 376-419 V |
Secondary frequency | 50-60 Hz |
Output effective power | 20000 W |
Output apparent power | 20000 VA |
Number of phases secondary | 3 |
SNMP | Yes |
Voltage type | AC |
Height | 1020 mm |
Width | 265 mm |
Depth | 800 mm |
Weight | 84 kg |
Bridging time full load | 0 min |
Suitable for network-management | Yes |
USV- technology | Online |
Construction type | Free standing model |
Max. voltage distortion output (linear load) | 2 % |
Output power factor | 1 |
---|---|
Overall efficiency | 95 % |
Efficiency in eco-mode | 98.5 % |
Potential free switch contact | No |
Auto shut down function | No |
Input connection | Fixed connection |
Number of output connections C13 | 0 |
Number of output connections C19 | 0 |
Number of output connections with protective contact CEE 7/3 (type F) | 0 |
Number of output connections fixed connection | 1 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 0-40 °C |
Storage temperature | -25-55 °C |
Supply current | 35.7-35.7 A |
Sound level | 51 dB |
Terminal marking indication | Yes |
Type of load | Universal |
With socket outlet | No |
Dokumentācija
2 documents
Tehniskā rokasgrāmata
Tehniskā lapa
1 dokuments
BIM fails
1 dokuments
Vides profils
IZVĒLIETIES DARBĪBU