![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/31/LG-311052-WEB-R.jpg)
UPS KEOR T EVO 20 KVA Cabinet Tall 1650mm, Empty. Possible to install 120x 12V
KEOR T EVO
Legrand
UPS KEOR T EVO 20 KVA Cabinet Tall 1650mm, Empty. Possible to install 120x 12V
REF. 311052
EAN numurs.
3414971953239
Conventional Uniterruptible Power Supply, 3Phase, On line double conversion Transformer Free. Function of the product is to provide continuous energy of good quality, canceling most of the common Mains disturbances in Frequency and Voltage.
11 010,21 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Input voltage | 320-480 V |
---|---|
Primary frequency | 45-65 Hz |
Number of phases primary | 3 |
Output voltage | 380-415 V |
Secondary frequency | 50-60 Hz |
Output effective power | 20000 W |
Output apparent power | 20000 VA |
Number of phases secondary | 3 |
SNMP | Yes |
Voltage type | AC |
Height | 1650 mm |
Width | 400 mm |
Depth | 800 mm |
Weight | 134 kg |
Bridging time full load | 0 min |
---|---|
Suitable for network-management | Yes |
USV- technology | Online |
Construction type | Free standing model |
Max. voltage distortion output (linear load) | 1 % |
Output power factor | 1 |
Overall efficiency | 95 % |
Efficiency in eco-mode | 99 % |
Potential free switch contact | Yes |
Auto shut down function | Yes |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-50 °C |
Sound level | 60 dB |
Dokumentācija
2 documents
Tehniskā rokasgrāmata
Tehniskā lapa
IZVĒLIETIES DARBĪBU