![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/31/LG-310480-WEB-F.jpg)
UPS KEOR MOD CABINET 5S/10B 125K
KEOR MOD
Legrand
UPS KEOR MOD CABINET 5S/10B 125K
REF. 310480
EAN numurs.
3414971211384
Cabinet for modular uninterruptable power supply Keor MOD 5S/10B 125K
22 130,32 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Input voltage | 320-460 V |
---|---|
Primary frequency | 43-67 Hz |
Number of phases primary | 3 |
Output voltage | 380-415 V |
Secondary frequency | 50-60 Hz |
Output effective power | 125000 W |
Output apparent power | 125000 VA |
Number of phases secondary | 3 |
SNMP | Yes |
Voltage type | AC |
Height | 1990 mm |
Width | 600 mm |
Depth | 976 mm |
Weight | 256 kg |
Bridging time full load | 0 min |
Suitable for network-management | Yes |
USV- technology | Online |
Construction type | Free standing model |
Modular | Yes |
Max. voltage distortion output (linear load) | 0.5 % |
Output power factor | 0.99 |
---|---|
Overall efficiency | 96.5 % |
Efficiency in eco-mode | 99 % |
Potential free switch contact | Yes |
Auto shut down function | Yes |
Input connection | Fixed connection |
Number of output connections C13 | 0 |
Number of output connections C19 | 0 |
Number of output connections with protective contact CEE 7/3 (type F) | 0 |
Number of output connections fixed connection | 3 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-50 °C |
Supply current | 36-360 A |
Sound level | 65 dB |
Terminal marking indication | Yes |
Type of load | Universal |
With socket outlet | No |
Contains Batteries and/or Accumulator | Yes |
Dokumentācija
6 documents
Lietošanas pamācība
Tehniskā lapa
Lietošanas pamācība
Lietošanas pamācība
Tehniskā rokasgrāmata
Lietošanas pamācība
1 dokuments
Brošūra
1 dokuments
BIM fails
IZVĒLIETIES DARBĪBU