![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/047054-LEGRAND-1000.jpg)
UNFILTERED RECTIFIED POWER SUPPLY 24V 240W 10A
Legrand
UNFILTERED RECTIFIED POWER SUPPLY 24V 240W 10A
REF. 047054
EAN numurs.
3245060470548
454,58 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Voltage type (supply voltage) | AC/DC |
---|---|
1st secondary output voltage | 12-24 V |
Max. output current 1 | 10 A |
Secondary voltage adjustable | No |
Nominal value output voltage 1 | 12 V |
Nominal value output current 1 | 10 A |
Short-circuit-proof | Yes |
Rated supply voltage AC 50 Hz | 230-400 V |
Rated supply voltage AC 60 Hz | 230-400 V |
Output voltage stabilized | No |
Power output | 240 W |
Stabilized | No |
---|---|
Type of electric connection | Screw connection |
Rail mounting possible | No |
Wall mounting possible | Yes |
Modular version | No |
Built-in width | 175 mm |
Direct mounting possible | Yes |
Width | 126 mm |
Height | 186 mm |
Depth | 175 mm |
Suitable for safety functions | Yes |