![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-032190-WEB-R.jpg)
Ultra high density fibre optic drawer 1U to be equipped with 8-fibre preterminated cassettes and adaptors
LCS3
Legrand
Ultra high density fibre optic drawer 1U to be equipped with 8-fibre preterminated cassettes and adaptors
REF. 032190
EAN numurs.
3414971553187
This Ultra High Density fibre optic patch panel 1U is mainly intended for datacenters. Designed with front and back facing cord management, and to be equipped with 8-fibre preterminated cassettes and adaptors.
1 388,38 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Suitable for number of couplings/adapters | 144 |
---|---|
Suitable for number of module inserts | 16 |
With number of couplings/adapters | 0 |
With front plate | Yes |
With housing | No |
With pigtails | No |
Fibre type | Multi mode 50/125 |
Fibre class | OM4 |
APC-version | Yes |
Type of connector external | Other |
Type of connector interior | Other |
Colour | Black |
RAL-number | 9017 |
Mounting method | 482.6 mm (19 inch) mounting |
Number of height units | 1 |
---|---|
Height | 44 mm |
Width | 482.6 mm |
Depth | 596.7 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | -20-60 °C |
Storage temperature | -20-60 °C |
Terminal marking indication | Yes |
Prewired | No |
Label space/information surface | Yes |
Fitted with door or cover | Yes |
Cable support | Other |
Dokumentācija
2 documents
Tehniskā lapa
Lietošanas pamācība
IZVĒLIETIES DARBĪBU