Toslink optical digital cord 2m
Legrand
Toslink optical digital cord 2m
REF. 090991
EAN numurs.
3414971590342
This Toslink optical digital cord is used for numerical audio links. It can be used to connect a DVD-player, Blu-ray... to a home cinema amplifier.
25,65 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Type of connector connection 1 | Toslink |
---|---|
Connection type connection 1 | Plug |
Insert direction connection 1 | Straight |
Number of poles connection 1 | 1 |
Type of connector connection 2 | Toslink |
Connection type connection 2 | Plug |
---|---|
Insert direction connection 2 | Straight |
Number of poles connection 2 | 1 |
Length | 2 m |
Dokumentācija
1 dokuments
Tehniskā lapa
IZVĒLIETIES DARBĪBU