![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/004742-LEGRAND-1000.jpg)
Time delay relay - flashing - 8 A - 250 V~ - Lexic
MODULAR CONTACTORS AND RELAYS
Legrand
Time delay relay - flashing - 8 A - 250 V~ - Lexic
REF. 004742
EAN numurs.
4010957047429
Modular contactors and relays Timer relay for distribution board
59,38 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Type of excitation | Analogue with single function |
---|---|
Function | Timer starting with impulse |
1st interval unit | Seconds/hours |
1st interval | 0.1-360000 |
Mounting method | DIN rail |
Width in number of modular spacings | 1 |
Built-in height | 70 mm |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
---|---|
Number of changeover switches | 1 |
Control voltage 1 | 12-230 V |
Type of control voltage 1 | AC/DC |
Frequency control voltage 1 | 50-60 Hz |
Supply voltage | 250-250 V |
Voltage type (supply voltage) | AC |
Nominal switching current at 250 V AC | 8 A |
Dokumentācija
1 dokuments
Lietošanas pamācība
1 dokuments
Autocad 3D
IZVĒLIETIES DARBĪBU