Thermal overload relay RTX3 40 1.0-1.6A Class 10A
RTX3
Legrand
Thermal overload relay RTX3 40 1.0-1.6A Class 10A
REF. 416645
EAN numurs.
3414970405593
Thermal overload relay RTX3 40 1.0-1.6A Class 10A to protect 3-ph motors against overloads, long starting times and stalling.
30,25 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Adjustable current range | 1-1.6 A |
---|---|
Max. rated operation voltage Ue | 690 V |
Mounting method | Direct attachment |
Type of electrical connection of main circuit | Screw connection |
Number of auxiliary contacts as normally closed contact | 1 |
---|---|
Number of auxiliary contacts as normally open contact | 1 |
Number of auxiliary contacts as change-over contact | 0 |
Release class | CLASS 10 |
Dokumentācija
3 documents
Lietošanas pamācība
Tehniskā lapa
Tehniskā rokasgrāmata
1 dokuments
Autocad 3D
IZVĒLIETIES DARBĪBU