SWITCH SURFACE WITH NEUTRAL GRAPHITE
Legrand
SWITCH SURFACE WITH NEUTRAL GRAPHITE
REF. 067019
EAN numurs.
3414971832381
33,42 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Wiring system | Two-way switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Basic element with central cover plate |
Number of modules (module system) | 2 |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Engage (snap) |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Black |
Colour of switch operator | Black |
Label space/information surface | No |
Illumination | Yes |
Function lighting | Illuminated (on) |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
---|---|
Nominal voltage | 240 V |
Rated current | 4 A |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 53 mm |
Device height | 53 mm |
Device depth | 41.5 mm |
Built-in depth | 38 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Terminals capacity | 1-4 mm² |
Cable section | 1-4 mm² |
Dokumentācija
2 documents
Lietošanas pamācība
Tehniskā lapa
1 dokuments
Sertifikāti
OC / CB-CN49733
(0.33 Mo)
IZVĒLIETIES DARBĪBU