![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-067947-WEB-R.jpg)
SURGE PROTECTOR COVER GRAPHITE
Legrand
SURGE PROTECTOR COVER GRAPHITE
REF. 067947
EAN numurs.
3414970709264
5,17 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Central cover plate |
---|---|
Imprint/indication | Various symbols |
Utilization | Other |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Antimicrobial treatment | No |
---|---|
Colour | Black |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 53 mm |
Depth | 12 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |