![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/412277-LEGRAND.jpg)
Surge protective device -protection of main distribution board -T1+T2 -limp 12.5 kA/pole -3P+N right
SURGE PROTECTIVE DEVICE
Legrand
Surge protective device -protection of main distribution board -T1+T2 -limp 12.5 kA/pole -3P+N right
REF. 412277
EAN numurs.
3414970517500
The BTICINO lightning arrester is a device that prevents damaging equipment due to lightning. It is also equipped with overload and short circuit protection.Suitable for domestic and small tertiary installation.
323,13 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
System configuration IT | No |
---|---|
System configuration TN | Yes |
System configuration TN-C | Yes |
System configuration TN-C-S | Yes |
System configuration TN-S | No |
System configuration TT | Yes |
System configuration other | No |
Number of conductors (without earthing) | 4 |
Nominal discharge surge current In (8/20) | 25 kA |
Nominal voltage AC | 400 V |
Max. continuous voltage AC | 320 V |
Voltage protection level L-N | 2.2 kV |
---|---|
Voltage protection level N-PE | 1.5 kV |
Integrated backup fuse | No |
Mounting method | DIN rail (top hat rail) 35 mm |
Construction size | 4 modular spacing |
Max. conductor cross section solid (solid, stranded) | 35 mm² |
Max. conductor cross section flexible (fine-strand) | 25 mm² |
With remote signalling contact | Yes |
Signalling at the device | Optical |
Category type 2 | Yes |
Degree of protection (IP) | IP20 |
Dokumentācija
3 documents
Tehniskā rokasgrāmata
Tehniskā lapa
Lietošanas pamācība
1 dokuments
Autocad 3D
1 dokuments
Sertifikāti
OC / CB-AT 5098
(0.22 Mo)
IZVĒLIETIES DARBĪBU